Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

018F6859

Characteristic

Value

Type BG048DS
Weight 0.574 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Coil connection Connection Box
Coil type I
Color BLUE
EAN 5702428026277
Enclosure rating IP67
Packing format Multi pack
Power consumption [W] 20,0 W
Product Design class C
Quantity per packing format 24 PC
Spare part number 018F6859
Standard product Yes
Supply voltage [V] d.c. 48,00 V
Type designation Coil for Solenoid valve