Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

018F6814

Characteristic

Value

Type BG220BS
Weight 0.480 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 80 °C
Ambient temperature range [°F] -40 - 175 °F
Coil connection Connection Box
Color BLUE
EAN 5702428027854
Enclosure rating IP67
Frequency [Hz] 60 HZ
Packing format Multi pack
Power consumption [W] 12,0 W
Product Design class C
Quantity per packing format 24 PC
Spare part number 018F6814
Standard product Yes
Supply voltage [V] a.c. 220 V
Type designation Coil for Solenoid valve