Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

018F6801

Characteristic

Value

Type BG230AS
Weight 0.482 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 80 °C
Ambient temperature range [°F] -40 - 175 °F
Coil connection Connection Box
Color BLUE
EAN 5702428027304
Enclosure rating IP67
Frequency [Hz] 50 HZ
Identical product 018F8801
Nema rating (~) 6
Packing format Multi pack
Power consumption [W] 12,0 W
Product Design class C
Quantity per packing format 24 PC
Spare part number 018F6801
Standard product Yes
Supply voltage [V] a.c. 220 - 230 V
Type designation Coil for Solenoid valve