Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

042N7591

Characteristic

Value

Type BD230A
Weight 0.169 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 40 °C
Ambient temperature range [°F] -40 - 100 °F
Coil connection DIN Spade
Color BLUE
EAN 5702423205998
Enclosure rating IP00
Frequency [Hz] 50 HZ
Packing format Multi pack
Power consumption [W] 15,0 W
Product Design class C
Quantity per packing format 84 pc
Standard product Yes
Supply voltage [V] a.c. 230 V
Type designation Coil for Solenoid valve