Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

018F7365

Characteristic

Value

Type BB024BS
Weight 0.240 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 80 °C
Ambient temperature range [°F] -40 - 175 °F
Coil connection DIN Spade
Color BLUE
EAN 5702423205820
Enclosure rating IP00
Frequency [Hz] 60 HZ
Packing format Multi pack
Power consumption [W] 10,0 W
Product Design class C
Quantity per packing format 50 pc
Spare part number 018F7365
Standard product Yes
Supply voltage [V] a.c. 24 V
Type designation Coil for Solenoid valve