>
My Product List
Product Categories
>
Refrigeration and A/C
Thermostatic Expansion Valves
Solenoid Valves
Pressure and Temperature Regulators
Electronic Controls
Line Components
Pressure Controls and Thermostats
Water Valves
Filter Driers and Sight Glasses
Contactors & Motor Starters
Electronic Controls: Sensors, Transmitters
Electronically Operated Valves
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Condensing Units
Appliance Controls
Controls Accessories and Spare Parts
Compressors
Heat Exchangers
ICF, Industrial Refrigeration Control Solutions
>
VLT® Drives
Frequency Converters
Decentral Products
Soft Starters
Power Options
>
Heating
Balancing & Control Valves
Ball Valves
Burner Components
Climate Controls
Floor Heating Electric
Floor Heating - Hydronic
Plate Heat Exchangers
Heat pumps and water heaters
Motorized Control Valves
Danfoss iMCV – The Product Range in an Overview
Ice and Snow Melting
Differential Pressure Controllers & Flow Controllers
Radiator Thermostats
Electric and Electronic Room Thermostats
District Heating Substations
Temperature Controllers
Ventilation
Weather Compensators & PI Controllers
>
Silicon Power Modules
Power Modules
>
Industrial Automation
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure transmitters
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Temperature switches, differential
Electronic soft starters
Contactors and Motor Starters
Accessories and Spare Parts
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
Accessories
>
Solar Energy
Solar Inverters
Solar System Monitoring
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products & Solutions
>
Product Categories
>
Ventilation
>
Air Units
>
089F0234
089F0234
Danfoss Air units is a new series of high efficiency heat recovery ventilation units. The units are specifically designed to provide the lowest possible internal pressure drop. Only the best and most...
>
Product specifications
>
Code number selector
>
Photos (3)
>
Drawings (1)
>
Literature (16)
>
Contact
Characteristic
Value
Type
Air w2
CodeNumber
089F0234
Bypass
Yes
Flow
0-300 m³/h
Flow, nominal
220 m³/h
Width
590 mm
Height
1092 mm
Depth
580 mm
Weight
46 kg
Duct connection
4 x ø160
Electrical connection
230V, 50 Hz
Drain
Ø 19 mm smooth plastic pipe