Characteristic
|
Value
|
|
Type
|
Heating surfaces for Danfoss Air units
|
|
Name
|
Electric pre-heater, EL-PH 250
|
|
EAN
|
5702420101453
|
|
Air flow range
|
0 – 500 m3/hrs
|
|
Rated output, max.
|
2100 W (fully adjustable)
|
|
Max. current
|
9.1 A
|
|
Length (in direction of flow)
|
375 mm
|
|
Weight
|
4.6 kg
|
|
Connection diameter, air
|
Ø250 mm
|
|
Power supply
|
230V, 50 Hz – min. 10 A fuse
|
|
CodeNumber
|
089F0358
|