Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Power Solutions
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

013G2951

Characteristic

Value

Type RA/VL
Sensors
CodeNumber 013G2951
Type RA 2000
Description Service set with RA/VL sensor 013G2950 and gland seal 013U0070
Sensor Built-in sensor
Colour White/RAL 9016
Min. temp. 5 ° C
Max. temp. 26 ° C
Capillary tube - m
Connection RAVL