Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

013L1927

Flow restrictors are used in one-pipe systems for optimizing water flow through the radiator.

Characteristic

Value

Type Back-flow Restrictors
CodeNumber 013L1927
Type RTD-CB
Size DN 25
Kvs 17.00 m³/h
Connection In R 1
Connection Out Rp 1
Max. working press. 10 bar
Test pressure 16 bar
Max. working temp. 120 °C