Characteristic
|
Value
|
|
Type
|
DHP-AL
|
|
CodeNumber
|
086U3522
|
|
Width
|
596 mm
|
|
Height
|
1449 mm
|
|
Depth
|
690 mm
|
|
Output capacity
|
9,8 kW at A+2W35 according to EN 14511 (including circulation pumps and
outdoor unit)
|
|
Integrated hot water tank
|
-
|
|
Separate hot water tank
|
DWH-A 200
|
|
Heat factor
|
COP 3,0 at A+2W35 according to EN 14511 (including circulation pumps and
outdoor unit)
|
|
Description
|
Outdoor Air/Water HP 12 kW(400V), ready to work with a separate hot water tank
|