086U5050
DHP-A
Air/water heat pump.
Effective even at -20°C (-4°F).
Characteristic
|
Value
|
|
Type
|
DHP-A
|
|
CodeNumber
|
086U5050
|
|
Width
|
596 mm
|
|
Height
|
1754 mm
|
|
Depth
|
690 mm
|
|
Output capacity
|
10,8 kW (At BOW45 according to EN14511 (including circulation pumps)
|
|
Integrated hot water tank
|
180 l, stainless
|
|
Separate hot water tank
|
-
|
|
Heat factor
|
COP 2,9 (At BOW45 according to EN14511 (including circulation pumps)
|
|
Description
|
Outdoor Air/Water HP 12 kW(230V), with integrated stainless hot water tank
|