Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

088X0422

Characteristic

Value

Type Surface Mounted Zinc
CodeNumber 088X0422
Type FH-SCG
Description Surface mounted cabinet zinc w:170cm
Width 1700 mm
Thickness / Depth 150 mm
Material White coated Steel plate
Height 760-860 mm
Product Info The Danfoss Floor Heating Cabinet is a great way to hide your floor heating control system out of sight. The floor heating cabinet has a depth of 150mm and height can be adjusted from 705mm - 830mm. The Floor heating cabinets are available in widths of 450mm, 680mm, 830mm and 1030mm.