Characteristic
|
Value
|
|
Type
|
EFSM-100
|
|
CodeNumber
|
088L0185
|
|
Description
|
EFSM-100
|
|
Mat Construction
|
Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of
|
|
Rated Voltage
|
230 V
|
|
Watts per m2
|
100 Watt
|
|
Thickness
|
2,5 mm
|
|
Cold tail
|
2 x 4 m
|
|
Sheath
|
PVDF 120
|
|
Conductor insulation
|
FEP
|
|
Rated temperature
|
120 º
|
|
Approval
|
IEC 335-9-96/SEMKO
|
|
Warranty
|
10 years
|
|
Width of the mat
|
0,5 m
|
|
Length of the mat
|
6,0 m
|
|
m2 of the mat
|
3,0 m2
|
|
Output W
|
300 W
|