Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

088L2091

Characteristic

Value

Type EFTPC-18
CodeNumber 088L2091
Name EFTPC-18
Watts per meter 18 Watts
Length of the cable 15 m
Output W 270 W
Rated Voltage 230 V
Construction Twin conductor
Rated temperature 70 °C
Min. installation temp. -5°C
Max working temp. 62°C
Diameter 7 mm
Weight 1.39 kg
IP class IPX7
Conductor insulation XLPE
Sheath PVC
Pulling strength 120 N
Deformation strength 2000 N
Approval Demko
Warranty 10 Years
EAN 5703466126226