Characteristic
|
Value
|
|
Type
|
Akva Lux II TD, fully insulated
|
|
Code Number
|
004U8423
|
|
Variant
|
Akva Lux II TD, Type 2 (XB06H-1-40) without cover
|
|
Application type
|
DHW & HE
|
|
Connection type HE
|
Direct
|
|
PN
|
16 bar
|
|
No. of households
|
1
|
|
Max DH supply temp.
|
110 °C
|
|
Capacity DHW
|
53 kW
|
|
Control type DHW
|
Flow/Thermost.
|
|
DCW static pressure
|
2 bar
|
|
DHW temp range
|
10 / 45 °C
|
|
Flow rate - primary - DHW
|
1127 l/h at 53 kW / DH 60°C
|
|
Capacity HE
|
15 kW
|
|
Control type HE
|
Flow
|
|
Connection sizes
|
DH + HE: G 3/4" (int. thread)
DCW + DHW: G 3/4" (int. thread)
HE + circulation: R 1/2" (ext. thread)
|
|
Design
|
Wall-mounting
|
|
Cover
|
Optional
|
|
Insulation
|
Incl.
|
|
Dim. without cover
|
H 618 x W 535 x D 285 with insulation mm
|
|
Weight incl. cover/packaging
|
24 kg
|
|
No. of heat exchangers
|
1
|
|
HEX type
|
Brazed
|
|
HEX steel quality
|
AISI 316
|
|
HEX brazing material
|
Copper
|