Characteristic
|
Value
|
|
Type
|
AVDS
|
|
Code number
|
003H6674
|
|
Function
|
Press. reduction controller
|
|
Setting type
|
Adjustable
|
|
DN
|
25
|
|
kvs
|
6.3 m3/h
|
|
PN
|
25 bar
|
|
Medium
|
Steam
|
|
Medium alternative 1
|
Circulation water
|
|
tmin
|
2 °C
|
|
tmax
|
200 °C
|
|
Connection type
|
Ext. thread
|
|
Connection size
|
G 1 1/4 A
|
|
Installation place
|
Free
|
|
Valve body
|
Red bronze CuSn5ZnPb (Rg5)
|
|
Min. Dp
|
0 bar
|
|
Max. Dp
|
10 bar
|
|
Cavitation factor
|
0.6
|
|
Min. P setting
|
3 bar
|
|
Max. P setting
|
12 bar
|
|
EAN
|
5702421541951
|