Characteristic
|
Value
|
|
Type
|
AVQMT
|
|
Code number
|
003H6770
|
|
Function
|
Flow and temp. contr. with int. contr. valve
|
|
Setting type
|
None
|
|
DN
|
15
|
|
kvs
|
0.4 m3/h
|
|
PN
|
25 bar
|
|
Medium
|
Circulation water
|
|
Medium alternative 1
|
Glycolic water up to 30%
|
|
tmin
|
2 °C
|
|
tmax
|
150 °C
|
|
Connection type
|
Ext. thread
|
|
Connection size
|
G 3/4 A
|
|
dPb
|
0.2 bar
|
|
Installation place
|
Free
|
|
Valve body
|
Red bronze CuSn5ZnPb (Rg5)
|
|
Qnom
|
0.18 m3/h
|
|
Qmin
|
0.01 m3/h
|
|
Qmax
|
0.18 m3/h
|
|
Min. Dp
|
0 bar
|
|
Max. Dp
|
20 bar
|
|
Stroke
|
5 mm
|
|
Cavitation factor
|
0.6
|
|
Remarks
|
Stroke 5 mm; Control characteristic - logarithmic; Control ratio >1:30; Max. leakage 0,02% Kvs
|
|
EAN
|
5702421542910
|