Characteristic
|
Value
|
|
Type
|
AVQM
|
|
Code number
|
003H6739
|
|
Function
|
Flow controller with int. control valve
|
|
Setting type
|
None
|
|
DN
|
25
|
|
kvs
|
8 m3/h
|
|
PN
|
16 bar
|
|
Medium
|
Circulation water
|
|
Medium alternative 1
|
Glycolic water up to 30%
|
|
tmin
|
2 °C
|
|
tmax
|
150 °C
|
|
Connection type
|
Ext. thread
|
|
Connection size
|
G 1 1/4 A
|
|
dPb
|
0.2 bar
|
|
Installation place
|
Free
|
|
Valve body
|
Red bronze CuSn5ZnPb (Rg5)
|
|
Qnom
|
3.5 m3/h
|
|
Qmin
|
0.2 m3/h
|
|
Qmax
|
4.5 m3/h
|
|
Min. Dp
|
0 bar
|
|
Max. Dp
|
12 bar
|
|
Stroke
|
7 mm
|
|
Cavitation factor
|
0.6
|
|
Remarks
|
Stroke 7 mm; Control characteristic - logarithmic; Control ratio >1:30; Max. leakage 0,02% Kvs
|
|
EAN
|
5702421542606
|