Characteristic
|
Value
|
|
Type
|
AFQM
|
|
Code number
|
003G1088
|
|
Function
|
Flow controller with int. control valve
|
|
Setting type
|
None
|
|
DN
|
65
|
|
kvs
|
50 m3/h
|
|
PN
|
25 bar
|
|
Medium
|
Circulation water
|
|
Medium alternative 1
|
Glycolic water up to 30%
|
|
tmin
|
2 °C
|
|
tmax
|
150 °C
|
|
Connection type
|
Flange
|
|
dPb
|
0.2 bar
|
|
Installation place
|
Free
|
|
Valve body
|
Ductile iron EN-GJS-400-18-LT (GGG 40.3)
|
|
Qnom
|
28 m3/h
|
|
Qmin
|
5.6 m3/h
|
|
Qmax
|
28 m3/h
|
|
Max. Dp
|
20 bar
|
|
Max. operation pressure
|
0
|
|
Stroke
|
12 mm
|
|
Cavitation factor
|
0.5
|
|
EAN
|
5702421809020
|