Characteristic
|
Value
|
|
Type
|
AFQM 6
|
|
Code number
|
003G1083
|
|
Function
|
Flow controller with int. control valve
|
|
Setting type
|
None
|
|
DN
|
50
|
|
kvs
|
32 m3/h
|
|
PN
|
16 bar
|
|
Medium
|
Circulation water
|
|
Medium alternative 1
|
Glycolic water up to 30%
|
|
tmin
|
2 °C
|
|
tmax
|
150 °C
|
|
Connection type
|
Flange
|
|
dPb
|
0.2 bar
|
|
Installation place
|
Free
|
|
Valve body
|
Grey cast iron EN-GJL-250 (GG 25)
|
|
Qnom
|
16 m3/h
|
|
Qmin
|
2 m3/h
|
|
Qmax
|
16 m3/h
|
|
Max. Dp
|
16 bar
|
|
Max. operation pressure
|
0
|
|
Stroke
|
12 mm
|
|
Cavitation factor
|
0.5
|
|
EAN
|
5702421808979
|