Characteristic
|
Value
|
|
Type
|
AFPQ 4
|
|
Code number
|
003G1036
|
|
Function
|
Diff. press. and flow controller
|
|
Setting type
|
Adjustable
|
|
Installation place
|
Flow
|
|
Medium
|
Circulation water
|
|
Medium alternative 1
|
Glycolic water up to 30%
|
|
tmin
|
2 °C
|
|
tmax
|
150 °C
|
|
dPb
|
0.5 bar
|
|
Material
|
Steel, mat. No 1.0338, zinc plated and yellow chromate
|
|
Min. Dp setting
|
0.15 bar
|
|
Max. Dp setting
|
1.5 bar
|
|
Min. P setting
|
0.15 bar
|
|
Max. P setting
|
1.5 bar
|
|
Max. operation pressure
|
40 bar
|
|
EAN
|
5702421808504
|