Characteristic
|
Value
|
|
Type
|
HRB 3
|
|
Code number
|
065Z0400
|
|
DN
|
15 mm
|
|
PN
|
10 bar
|
|
Medium
|
Circulation water
|
|
Medium alt. 1
|
Glycolic water up to 50%
|
|
tmin
|
2 °C
|
|
tmax
|
110 °C
|
|
No. of ports
|
3 way
|
|
Spindel position
|
None
|
|
Connection type
|
Int. thread
|
|
Connection size
|
Rp 1/2”
|
|
Valve body
|
CuZn36Pb2As (Brass DZR, CW 602N)
|
|
Max. differential pressure
|
Diverting: 2 / Mixing: 1 bar
|
|
Max. operation pressure
|
10
|
|
Torque
|
5 Nm
|
|
Flow characteristic
|
S characteristic
|
|
Mixing characteristic
|
Linear
|
|
Leakage through port (max.)
|
Diverting: max. 0.02% of flow / Mixing: max. 0.05% of flow % kvs
|
|
Pressure relief
|
No
|
|
kvs
|
0.63 m3/h
|