Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

088H3141

Characteristic

Value

Type TWA-K
CodeNumber 088H3141
Type TWA-K
Description For Heimeier, MNG and Oventrop valves with M30×1.5 connection
Supply Voltage 24 V.a.c.
Valve Function NO
Frequency 50 - 60 Hz
Average Power Consumption 2 VA
Cable Length 120 cm