Characteristic
|
Value
|
|
Type
|
RA-C
|
|
Code Number
|
013G3096
|
|
Type
|
RA-C 20
|
|
Description
|
Straight valve
|
|
Connection In
|
G 1 A
|
|
Max Working Pressure
|
16 bar
|
|
Max Diff. Pressure
|
0.6 bar
|
|
Test Pressure
|
16 bar
|
|
Water Temp.
|
10 - 120 °C
|
|
kv - Range at Xp = 1.0 - 3.0 K
|
0.80 - 2.60
|
|
kvs
|
3.30 m3/h
|