030B0013
Standard oil nozzles with conical housing for oil burners for light and heavy oil.
Characteristic
|
Value
|
|
Type
|
OD
|
|
CodeNumber
|
030B0013
|
|
Package Size
|
100
|
|
EAN
|
5702425010071
|
|
Capacity
|
2 USgal/h
|
|
USgal/h note
|
7 bar, 3.4 cSt, 820 kg/m³
|
|
Capacity
|
7.42 kg/h
|
|
Kg/h note
|
10 bar, 3.4 cSt, 840 kg/m³
|
|
Spray angle
|
30 °
|
|
Spray pattern
|
Semi solid
|
|
CEN
|
No
|
|
LE
|
No
|
|
Shape
|
Conical
|
|
Weight
|
0.04 kilo
|