030H7408
Special nozzles for oil burners for light oil with preheating (low NOx burners) and integrated opening and closing function. Are used with oil pumps type BFP with LE-function.
Characteristic
|
Value
|
|
Type
|
LN/LE
|
|
CodeNumber
|
030H7408
|
|
Package Size
|
10
|
|
EAN
|
5702425024047
|
|
Capacity
|
0.5 USgal/h
|
|
Capacity
|
1.65 kg/h
|
|
Kg/h note
|
11.6 bar, 2.0 cSt, 820 kg/m³
|
|
Spray angle
|
60 °
|
|
Spray pattern
|
Special hollow
|
|
CEN
|
No
|
|
LE
|
Yes
|
|
Shape
|
Conical
|
|
Weight
|
0.03 kilo
|