Characteristic
|
Value
|
|
Type
|
SD
|
|
CodeNumber
|
030F4028
|
|
Package Size
|
12
|
|
Filter type
|
Sinter
|
|
EAN
|
5702425063862
|
|
Capacity
|
1.5 USgal/h
|
|
USgal/h note
|
7 bar, 3.4 cSt, 820 kg/m³
|
|
Capacity
|
5.61 kg/h
|
|
Kg/h note
|
10 bar, 3.4 cSt, 840 kg/m³
|
|
Spray angle
|
45 °
|
|
Spray pattern
|
Solid
|
|
CEN
|
No
|
|
LE
|
No
|
|
Shape
|
Round
|