(PL) Danfoss Polska
Napędy elektryczne VLT
> O Nas
> Nowości
> Case stories
> Produkty
> Konfigurator produktów
> Dokumentacja
> Oprogramowanie
> Serwis
> Historia napędów
> Kontakty
 
 
 
 
 

VLT® HVAC Drive FC 100

Danfoss VLT® HVAC Drive is dedicated to ventilation, heating, and refrigeration applications. With a wide range of powerful standard and optional features, the VLT® HVAC Drive provides the lowest overall cost of ownership.

Features and benefits

Range
200-240 V ..... 1.1 kW - 45 kW
380-480 V ..... 1.1 kW-1000kW
525-600 V ..... 1.1 kW - 90 kW
525-690 V ..... 45 kW - 1,2 MW

Enclosures
IP20/chassis, IP21/NEMA 1,IP55/NEMA 12 and IP66/NEMA 4X

Dedicated HVAC features Auto tuning of the PI controllers
With auto tuning of the PI controllers, the drive monitors how the system reacts on corrections made by the drive - and learns from it, so that precise and stable operation is achie ved quickly.

Automatic Energy Optimization
The standard feature AEO provides optimized motor magnetization at all speeds and loads. This increases energy efficiency by 5-15% for partial loads.

Energy monitoring
The VLT® HVAC Drive provides a complete range of energy consumption information, which helps identify low-efficiency components in the HVAC system.

Automated Resonance Monitoring
The drive can easily be set to avoid frequency bands at which connected fans create resonances in the ventilation system. This reduces installation time and system wear.

Fan Belt Monitoring
From the relation between current and speed, the VLT® HVAC Drive is able to reliably recognize a broken belt.

Fire Override Mode
In Fire Override Mode, the VLT® HVAC Drive will not react to control signals, warnings or alarms. It will continue reliable operation as long as possible and run until it is eventually destroyed itself to ensure that fire escapes remain free of smoke

Set point in temperature
The VLT® HVAC Drive calculates the actual room temperature from the pressure in the cooling media and refines compressor operation accordingly without the need for additional software, sensors or controllers. This feature allows less expensive pressure sensors to be used.

Pipe Fill Mode
Enables controlled (closed loop) filling of pipes. Prevents water hammering, bursting water pipes or blowing off sprinkler heads. 

End of Pump Curve detects breaks and leakage
The feature detects breaks and leakage. End of curve triggers an alarm, shuts off the pump, or performs another userdefined action.
 
Dry Pump Protection lowers maintenance costs
The VLT® HVAC Drive constantly evaluates the condition of the pump, based on internal frequency/power measurements.

Standard cascade controller
The in-built cascade controller controls up to three pumps with fixed lead pump.

Motor Alternation
This built-in logic controls alternation between two pumps in duty/stand-by applications. Motion of the stand-by pump prevents sticking of the pump. An internal timer assures equal usage of the pumps.

Flow compensation
The flow compensation feature reduces the pressure set point according to the flow - which saves energy.

Initial/Final Ramp
The initial ramp provides fast acceleration of pumps to minimum speed, from where the normal ramp takes over. This prevents damage on thrust and bearings. Sensorless Pressure or Flow Control

Safety
The VLT® HVAC Drive can optionally be delivered with the safe stop functionality suitable for category 3 installations according to EN 954-1. This feature prevents the drive from starting unintended.

Accessories

A wide selection of accessories is available for the VLT® HVAC Drive to suit your needs. For further details see the Operation Instructions.

Options
Options for bus communication, user programs, etc., are delivered ready for plug and play.

Display options
Local Control Panel LCP (graphical and numerical)Cable for LCP, 3 m [9.8 ft] Remote-mounting kit for Local Control Panel (LCP)

Application options
External 24 V supply card

Serial Communication Options
Profibus Option Card (MCA-101)DeviceNet Option Card (MCA-104)BALnet (MCA-109)
Lonworks (MCA-108)

I/O options
General Purpose I/O (MCB 101) Relay Option (MCB 105).
External 24VDC supply option (MCB-107).
Analogue I/O w. real time clock backup (MCB-109).

Filters
Harmonic Filter (AHF 005/010 MCE) Sine-Wave Filters (MCC 101) dU/dt filter (MCC 102)

Other accessories
IP21/NEMA1 KitUSB connection cable to PCHarmonic Filter cable to PC