Napędy elektryczne VLT
> Produkty
> O Nas
> Save Energy
> Wyższe Harmoniczne
> Newsy&Nowości
> Case stories
> Konfigurator produktów
> Dokumentacja
> Oprogramowanie
> Przykłady ustawień dla różnych aplikacji
> Serwis
> Historia napędów
> Kontakty
 
 
 
 
 
Danfoss Logo

Canopen

High flexibility and low cost are two of the “cornerstones” for CAN Open. The CAN Open option for the Auto mationDrive is fully equipped with both high priority access to control and status of the Drive (PDO Communication) and access to all Parameters through acyclic data (SDO Communication).
For interoperability the option has implemented the DSP402 AC drive Profi le. This all guarantees standardised handling, interoperability and low cost.

CANopen - Frequency Converter

CANopen - Frequency Converter

Version 4.50
File Type: EDS
(Packed as Zip File)

File Size: 0.04 MB