Archive
> Introduction
> Company News
 
 
 
 
 
Danfoss Logo

Take Control of Your Refrigeration Applications with the ERC Range

17 October 2011
The ERC 101 and the ERC 103 are ready to join the ERC 102, making Danfoss’ Electronic Refrigerator Controller (ERC) range one of the strongest and most versatile on the market.
Flexible and easy to install, Danfoss’ ERC electronic refrigerator controllers are designed to reduce energy consumption. The IP-rated body and internationally approved hardware design make the range suitable for any climate, indoor as well as out. The latest generation CPU provides plenty of memory, and high-end electronic components ensure that each ERC is a truly versatile piece of software. The ERC 102 is designed especially for glass door merchandisers (bottle coolers) and commercial fridges and freezers. The latest to join the range, the ERC 101 is designed for a broad range of applications, while the 103 is ideal for commercial freezers, counter-top bottle coolers and the refurbishment market. So what makes the range so special?

Great design reduces operational costs
While the unique ERC series shares a number of qualities, easy programming and installation, the two new controllers each have their own niche. A multi-purpose electronic parametric controller, the ERC 101 has three password-protected user levels to control more than 100 different parameters to accommodate individual customer requirements. An online communication function, which combines a USB with Danfoss’ KoolProg software and remote access, means OEMs can configure and make parameter changes fast and effectively on behalf of customers.

Powered by a globally compatible, lightweight, switch mode power supply, the three-input relay control uses less power than an average controller. The modular design and wide application fit helps OEM’s reduce inventory costs significantly – and with only one Danfoss product code – inventory planning is simple. Because the ERC 101 has global approvals, it can be used anywhere in the world.

Modular design for extra flexibility
Extremely versatile, the ERC 103 can be used as an electronic stand-alone controller, or it can be integrated with a remote display or spindle. With input from multiple sensors, the cost-efficient controller saves energy by controlling the compressor, light, fan and defrost mechanism operations for optimum efficiency.

If your application requires a display or the option to manually change setpoints, the remote display (RDI 07) accessory is ideal. It makes it easy to read temperatures and offers user interaction, while maintaining the flexibility of a split system. Alternatively, the remote spindle accessory can be employed to give the look and feel of mechanical thermostats; an ideal solution for refurbished units and commercial refrigeration equipment.

For more information on the ERC platform, please contact your nearest Danfoss dealer.
Coolselector

Coolselector®: The Coolest Selection

As the world gets more complicated we all need support to make the right choices. Danfoss helps you to make the right selections! Coolselector helps you to calculate the performance of the components under your conditions, not just according to the standards.