(AU,NZ) Danfoss Pacific
Archive
> Introduction
> Company News
 
 
 
 
 
Danfoss Logo

OZ WATER 2009

Tuesday, 17 February 2009
Danfoss will be exhibiting at Oz Water 2009 at the Melbourne Convention & Exhibition Centre 16th March - 18th March 09.  Visit us at stand M1 and see our new Soft Starter on display. Danfoss’ new VLT®  Soft Starter MCD 500 is a complete motor starting solution with advanced start, stop and protection features, Adaptive Acceleration Control (AAC), built-in delta connections, a four-line graphical display and multiple programming setup menus.    The VLT® MCD 500 is an advanced intelligent motor starting solution that constantly monitors the behaviour of its load to adjust and refine its dynamic performance. The AAC principle automatically selects and adjusts the best starting and stopping profile for the application. It measures motor current and provides feedback for constant improvement of the motor ramp profiles.   The MCD 500 covers the range 21 – 1600 A. (7.5 – 800 kW), and offers versions for the whole voltage range 200 – 690 VAC.  The power range can be extended to 1.2 MW when using the inside delta connection.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.