Refrigeration and Air Conditioning
> News
> Technical Literature
> Software
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> Electronic Refrigeration Controller - ERC
> New ETS 6: Taking Your HVAC System One Step Higher
> Telecom Cooling
> Mobile Refrigeration
> ICV
> Training and Education Materials
> About Us
> Contact
> Australian and New Zealand Wholesaling Outlets
 
 
 
 
 
Thermostatic Expansion Valves are available as parts programme, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed ori...
>Thermostatic Expansion Valves
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R 717) as well as solenoid valves for water a...
>Solenoid Valves
The range of Pressure Regulators and Pressure and Temperature Regulators have many different functions in both commercial and industrial refrigeration...
>Pressure and Temperature Regulators
Line Components for Commercial and Industrial Refrigeration cover a lot of different product categories, such as Heat Exchangers, Oil separators and v...
>Line Components
The range of pressure controls and thermostats cover a lot af applications within refrigeration and air conditioning. The pressure controls and thermo...
>Pressure Controls and Thermostats
Pressure controlled water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers. The water valves give...
>Water Valves
The range of filter driers cover both hermetic filter driers and filter driers with exchangeable core.The hermetic filter drier is delivered with vari...
>Filter Driers and Sight Glasses
Danfoss CI-TI™ contactors and motor starters provide trouble-free switching and maximum protection for your costly motors and other electrical equipme...
>Contactors & Motor Starters
Temperature sensors, pressure transmitters, liquid level control transmitters and gas detection sensors for electronic control ofrefrigeration applica...
>Electronic Controls: Sensors, Transmitters
Electronically operated valves for refrigeration systems are used in conjunction with electronic controls, typically from the Danfoss range of ADAP-KO...
>Electronically Operated Valves
Stop and regulating valves are manually operated valves for use in industrial refrigeration applications where for instance a pipe section needs to be...
>Stop and Regulating Valves
The valves are especially designed for protection of components against excessive pressure and to meet the strict quality demands and safety requireme...
>Safety Valves
This product range encompasses mechanical and electronic products specially suited for performing unique controlling of liquid level in industrial ref...
>Liquid Level Controls
Condensing units for light commercial applications like display counters, small cold rooms and catering appliance. Available for use with refrigerant...
>Condensing Units
Danfoss Appliance Controls develops and produces temperature control products for the home appliance and light commercial industries. Our product rang...
>Appliance Controls
Flanges, Fittings, Motors, Orifices and other accessories and spareparts for the complete range of Refrigeration and Air Conditioning Controls, The ca...
>Controls Accessories and Spare Parts
The Danfoss compressor range goes from small direct current hermetic compressors for mobile applications up to large scroll compressors for commercial...
>Compressors
The ICF control solution can substitute a series of conventional mechanical, electro-mechanical and electronically operated valves, thereby providing...
>ICF, Industrial Refrigeration Control Solutions