Refrigeration and Air Conditioning
> News
> Technical Literature
> Software
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> Electronic Refrigeration Controller - ERC
> New ETS 6: Taking Your HVAC System One Step Higher
> Telecom Cooling
> Mobile Refrigeration
> ICV
> Training and Education Materials
> About Us
> Contact
> Australian and New Zealand Wholesaling Outlets
 
 
 
 
 
Danfoss Logo

CO2 Secondary Cooling Calculation Tool

How much can you save?

CO2 calculator helps you to evaluate how much you can save by choosing CO2 as a secondary refrigerant for your installation instead of a traditional brine. This is a rough guide based on a number of assumptions.
Air Temperature °C (-30 to 0 °C)
Cooling capacity kW (50 to 5000 kW)
Electricity cost Euro/kW*h (0.01 to 2.00 Euro)
For detailed calculations and more information please contact Danfoss at cotoo@danfoss.com

Result: Total Energy Savings

Applying CO2 as a secondary refrigerant is not only good for the environment, but profitable as well, especially considering the fact that energy prices increase constantly. The calculation is done based on your electricity prices and estimated energy savings
>In %
For detailed calculations and more information please contact Danfoss at cotoo@danfoss.com

Result: CO2 savings

CO2 used as a secondary refrigerant in your system reduces CO2 emissions to the atmosphere. Those reductions in CO2 emissions can easily be converted into a number of driven kilometers. In the calculation example a car emits around 129 g CO2 /km. Another way of showing the reduction in CO2 emission is to make visible how many trees the reduction represents.
For detailed calculations and more information please contact Danfoss at cotoo@danfoss.com

Contact Danfoss

On request we can provide you with a more detailed version of the CO2 calculator which you can finetune to suit your exact conditions.
If you would like to know more about CO2 application as a secondary refrigerant, please visit our website, or contact Danfoss.

Summary of savings

Total energy savings
  • in %
  • total, in euro
  • annual in euro
CO2 savings
  • in ton
  • equivalent in km
  • equivalent in trees
Disclaimer: Please note that these are not detailed calculations. These results have been simplified to give you an indication of your possible savings.
Danfoss Pumped CO2 Solution

Significant Savings with the Danfoss Pumped CO2 Solution

Research has shown that an average installation of a refrigeration system using CO2 as a fluid is no more expensive than a system installed using a water-based brine/glycol.