Refrigeration and Air Conditioning
> News
> Technical Literature
> Software
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> Electronic Refrigeration Controller - ERC
> New ETS 6: Taking Your HVAC System One Step Higher
> Telecom Cooling
> Mobile Refrigeration
> ICV
> Training and Education Materials
> About Us
> Contact
> Australian and New Zealand Wholesaling Outlets
 
 
 
 
 
Danfoss Logo

Software

DIRCalc™

DIRCalc™ is a program that helps you size and calculate Industrial Refrigeration plants.
Danfoss Industrial Refrigeration

DIRCalc™ ICF Module

DIRCalc™ ICF Module is an extention to DirCalc™.

Danfoss VLT drives energy saving ECplus

Increase Efficiency - Save Energy

A key factor for energy savings in building services is the use of variable speed drives for compressors, pumps and fans.

There are two decisive factors here: the efficiency of the motor (and the machine) and the energy efficiency of the application control.

Because of their high efficiency, the use of motors with permanent-magnet rotors is increasing. Motors with this technolocy are know as 'EC motors' in the HVAC sector.

To allow the users to benefit from the high motor efficiency of EC technology in all areas, Danfoss has refined its tried and tested VVC+ algorithm - as used in the VLT frequency drives - and optimised it for operating PM motors.