Features
DIRcalc version 1.21
The max allowable pressure for the PM family is still 28 bar in the program because they have to be ordered as special delivery anyway. If you are planning to use this at higher pressures just disregard the warning from the program.
Please use the links below to download DirCalc v1.21.