Refrigeration and Air Conditioning
> News
> Technical Literature
> Software
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> Electronic Refrigeration Controller - ERC
> New ETS 6: Taking Your HVAC System One Step Higher
> Telecom Cooling
> Mobile Refrigeration
> ICV
> Training and Education Materials
> About Us
> Contact
> Australian and New Zealand Wholesaling Outlets
 
 
 
 
 
Danfoss Logo
Stainless Steel Valves from Danfoss

Stainless Steel Valves

Danfoss stainless steel valves are designed for especially demanding applications, where corrosion is unacceptable.
As the rest of the Danfoss line components range the valves are designed to give favourable flow characteristics and are easy to dismantle for servicing. The valve cone is designed to ensure perfect closing and the valves are designed for high pressure and broad temperature range.

The range includes:
Stop Valves type SVA-SS 15 (½”) - 125 (5”)
Hand Regulating Valves type REG-SS 15 (½”) - 40 (1½”)
Stop Check Valves type SCA-SS 15 (½”) - 40 (1½”)
Check Valves type CHV-SS 15 (½”) - 40 (1½”)
Filters type FIA-SS 15 (½”) - 65 (2½”)
Overflow Valves type OFV-SS 20 (3/4”) - 25 (1”)
Needle valves type SNV-SS
Solenoid valves EVRST 10 to 20

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen