Refrigeration and Air Conditioning
> News
> Technical Literature
> Software
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> Electronic Refrigeration Controller - ERC
> New ETS 6: Taking Your HVAC System One Step Higher
> Telecom Cooling
> Mobile Refrigeration
> ICV
> Training and Education Materials
> About Us
> Contact
> Australian and New Zealand Wholesaling Outlets
 
 
 
 
 
Danfoss Logo
ICM/ICS

Create the Perfect Control Solution for Your Application

The modular concept gives you a high degree of flexibility to create a valve that suits your requirements. The common valve body for ICS and ICM is available in several different connection sizes. Different function modules offering you a very wide range of capacities and functions can be installed in each valve body.
Easy Installation and Service
ICM and ICS valves are quick and simple to install. Due to their low weight and compact design they are easy to handle. The direct coupled connections make it unnecessary to use flanges. Servicing is also made easy. When servicing ICM and ICS valves up to size DN 65; simply replace the function module. For the large ICM and ICS valves we offer several spare part kits to replace the worn parts inside the function module.

Ready for the Refrigerants of the Future
All ICM and ICS control valves are designed and tested to withstand a maximum working pressure of up to 52 bar (750 psi) in a media temperature range of –60/+120°C (–76/+248°F), making them all suitable for the natural refrigerant CO2 and other future high pressure refrigerants. The high pressure rating provides you with unmatched freedom when designing your applications.

High Regulation Performance with the Unique Valve Port Regulating Cone
The special V-port design in the ICM and ICS regulating cone provides stable and smooth control characteristics compared to valves having a traditional flat port design. It enables the temperature set-point to be adjusted to a higher level, which provides a higher suction pressure, and a much better COP, ultimately leading to significant energy savings.

ICAD Actuators Featuring High Speed Digital Stepper Motor Technology
ICAD actuators ensure a fast response and accurate positioning of the ICM valve’s opening. You can continuously monitor the opening degree of the ICM valve and - by using the manual programming keys easily programme the ICAD to suit your requirements.

3D CAD Symbols are Indispensable when Designing Industrial Refrigeration Plants

These symbols are now available for free on the Danfoss website.

All the Industrial Refrigeration 3D CAD
symbols are available in six different formats.

Click below for PDF guides on how to download the
Industrial Refrigeration 3D CAD symbols: