Refrigeration and Air Conditioning
> News
> Technical Literature
> Software
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> Electronic Refrigeration Controller - ERC
> New ETS 6: Taking Your HVAC System One Step Higher
> Telecom Cooling
> Mobile Refrigeration
> ICV
> Training and Education Materials
> About Us
> Contact
> Australian and New Zealand Wholesaling Outlets
 
 
 
 
 
Danfoss Logo
ICF

Save Valuable Time with the Unique ICF Control Solution

With the unique ICF Control Solution you save valuable time in the selection and ordering phase, the installation phase and during service.

Instead of having up to twelve weldings on a conventional valve train, the ICF Control Solution cuts it down to only two welds and provides you with better functionality with lower pressure drop.
Save Valuable Time in the Selection and Ordering Phase
Instead of having to deal with up to six different components in a conventional valve train the ICF is one component with one code number from one supplier; Danfoss.

Save Valuable Time in the Installation Phase
The ICF Control Solution is a compact, prefabricated solution ready for direct installation.
Instead of having up to twelve weldings on a conventional valve train, the ICF Control Solution cuts it down to only two welds and provides you with better functionality with lower pressure drop.

The welding process is fast and easy – you need no disassembly.

Save Valuable Time During Service
The unique design of the ICF Control Solution ensures a quick evacuation of the system and easy access to all the valve modules. The internal volume of the ICF Control Solution is very low – refrigerant loss is hardly an issue.

Ready for the Refrigerants of the Future
The ICF Control Solution is designed and tested to withstand a maximum working pressure of up to 52 bar (750 psi) in a media temperature range of –60/+120°C (–76/+248°F), making the ICF suitable for the natural refrigerant CO2 and other future high pressure refrigerants. The high pressure rating provides you with unmatched freedom when designing your applications.

3D CAD Symbols are Indispensable when Designing Industrial Refrigeration Plants

These symbols are now available for free on the Danfoss website.

All the Industrial Refrigeration 3D CAD
symbols are available in six different formats.

Click below for PDF guides on how to download the
Industrial Refrigeration 3D CAD symbols: