High Power VLT® AQUA Drives supply the vertical turbine pumps for two main water supply wells at Seven Hills Vineyards in Milton Freewater, Oregon.The two main water supply wells consist of one 250 kW vertical turbine pump and one 630 kW vertical turbine pump. The 250 kW pump can deliver water to the east and middle ponds, while the 630 kW pump can deliver water to all three ponds. Both pumps were supplied with VLT® Aqua Drives.