VLT® Drives
> Home
> Products
> Industries We Serve
> Case Stories
> Software Download
> Manuals, Approvals and Drawings
> Service
> Connecting and Programming Your Drive
> VLT® High Power Video
> Press Room
> Contact
 
 
 
 
 
Danfoss Logo

Fieldbus Setup Files

Here it is possible to download fieldbus set-up files for Frequency Converters and Soft Starters.

The set-up files are organized under each fieldbus technology.
CANopen Files

CANopen

High flexibility and low cost are two of the “cornerstones” for CAN Open.
DeviceNet

DeviceNet

DeviceNet offers robust, efficient data handling thanks to advanced Producer/Consumer technology.
EtherNet/IP

EtherNet - IP

EtherNet will become the future standard for communication at the factory floor.
Lonworks

Lonworks

LonWorks is a fieldbus system developed for building automation. It enables communication between individual units in the same system (peer-to-peer) and thus supports decentralising of control.

Metasys Files

PROFINET

PROFINET

PROFINET is an Ethernet-based networking solution for automation. It is similar to PROFIBUS in that it enables distributed IO control from a PLC.
Profibus

Profibus

PROFIBUS is the world's most successful fieldbus, with more than 28 million devices installed.