VLT® Drives
> Case Stories
> Industries
> Products
> Service
> Documentation
> Software Downloads
> Connecting and Programming Your Drive
> VLT® High Power Video
> Press Room
> Contact
 
 
 
 
 
VLT® Soft Starter MCD 500

VLT® Soft Starter MCD 500

VLT® Soft Starter MCD 500 is a total motor starting solution. Current transformers measure motor current and provide feedback for controlled motor ramp profiles. AAC, the Adaptive Accelerat...

Features and benefits

Power range
21 – 1600 A, 7,5 – 800 kW
(1,2 MW inside Delta Connection) Versions for 200 – 690 VAC

AAC, the Adaptive Acceleration Control automatically employs the best starting and stopping profile for the application. Adaptive Acceleration Control means that for each start and stop, the soft starter compares and adapts the process to the chosen profile best suited to the application.

The VLT® Soft Starter MCD 500 has a four-line graphical display and a logic keypad making programming easy. Advanced setup is possible displaying operational status.
Three menu systems: Quick Menu, Application Setup and Main Menu provide optimum programming approach.

Start and stop
Adaptive Acceleration Control (AAC)Current limit start
Current ramp start
Dual parameter function
Kick-start
Jog
Adaptive Deceleration Control (AAC)
TVR soft stop (Timed Voltage Ramp)
Coast to stop
DC brake function – three phase
Soft brake function

Protection
As MCD 202 +
Under current
Current imbalance
Starter overtemperature
Restart delay
Warning before trips
Adjustable phase imbalance sensitivity
– Programmable input trip
– Individual phase loss trips
– Individual shorted SCR trips
– Int. bypass relay overload
– Int. bypass relay fail
Fully adjustable protectiont Network communication timeout Heatsink overtemperature Battery/clock failure Supply frequency External trip

Outputs
Three output relays:
1 programmable Programmable analogue output
Motor thermistor

Accessories

VLT® Soft Starter MCD 500 is wall mountable, however, a remote Operator module allows for remote control, and motor performance monitoring makes it ideal for panel installation.

-Inside delta wiring kit

- Software for sizing,
control and monitoring

Control
8 language graphical display and keypad
Quick menu and appplication menu Buttons for start, stop, reset and remote control
Inputs for two- or three-wire control

Optional:
Modules for serial
communication
Remote operator kit
PC software

Other
Bypass up to 110 kW
Configurable bus bars from 360 A and up
Operation timers
Jog – slow speed operation
Auto reset of fault situations
Emergency run (Fire mode) 99 event log Trip log
User programmable metering and monitoring
Simulation before connecting line voltage