VLT® Drives
> Home
> Products
> Industries We Serve
> Case Stories
> Software Download
> Manuals, Approvals and Drawings
> Service
> Connecting and Programming Your Drive
> VLT® High Power Video
> Press Room
> Contact
 
 
 
 
 

Frequency Converters

Danfoss VLT® HVAC Drive is dedicated to ventilation, heating, and refrigeration applications. With a wide range of powerful standard and optional feat...
The VLT® Refrigeration Drive FC 103 covers a power range between 1.1-250 kW. Available in a variety of protection classes the drive suits t...
Danfoss VLT® AQUA Drive is dedicated to water and wastewater applications. With a wide range of powerful standard and optional features, th...
The VLT® AutomationDrive represents a single drive concept that controls the entire range of operations from ordinary to servo like applica...
Using the latest techniques and components, Danfoss Drives has succeeded in developing high power frequency drives that are the smallest, lightest and...
The VLT Low Harmonic Drive is a complete VLT frequency drive built on the power and control platform of the new generation VLT drives. The difference ...
The VLT 12-Pulse Drive is a high efficiency variable frequency converter and a robust and cost effective harmonic solution for demanding industry appl...
The VLT® 2800 series is among the smallest multi purpose drives in the market. Designed for space saving side-by-side mounting. Choose to h...
The VLT® Micro Drive is a general purpose drive that can control AC motors up to 22.0 kW. It is a small drive with maximum strength and reliability. R...