(AU,NZ) Danfoss Pacific
VLT® Drives
> Case Stories
> Industries
> Products
> Service
> Documentation
> Software Downloads
> VLT® High Power Video
> Press Room
> Contact
 
 
 
 
 

Frequency Converters

VLT® HVAC Drive FC 100

Danfoss VLT® HVAC Drive is dedicated to ventilation, heating, and refrigeration applications. With a wide range of powerful standard and optional features, the VLT® HVAC Drive provides the lowest overall cost of ownership.

VLT® AQUA Drive FC 200

Danfoss VLT® AQUA Drive is dedicated to water and wastewater applications. With a wide range of powerful standard and optional features, the VLT® AQUA Drive provides the lowest overall cost of ownership for water and wastewater ...

VLT® AutomationDrive FC 300


The VLT® AutomationDrive represents a single drive concept that controls the entire range of operations from ordinary to servo like applications on any machine or production line.The modular open-technology platform, on which the VL...

VLT® 2800 Series

The VLT® 2800 series is among the smallest multi purpose drives in the market. Designed for space saving side-by-side mounting. Choose to have it with e.g. Motor Coils, RFI filter, LC+1B filters.

The VLT® 2800 is an a...

VLT® Micro Drive

The VLT® Micro Drive is a general purpose drive that can control AC motors up to 22.0 kW. It is a small drive with maximum strength and reliability. RoHS compliant The VLT® Micro Drive is manufactured with respect for the environment, and it complies...