(AU,NZ) Danfoss Pacific
VLT® Drives
> Case Stories
> Industries
> Products
> Service
> Documentation
> Software Downloads
> VLT® High Power Video
> Press Room
> Contact
 
 
 
 
 
Danfoss Logo

VLT® 2800 lift engines and axles into Nissan cars in South Africa

“The VLT® 2800 variable speed drives are well suited for this application where 300 V DC input is supplied to control 220 V three-phase motors,” says Janie Wilemse, Project Manager at DirectTech. “We were very pleased to see that the VLT® 2800 worked first time with the unusual power arrangement being supplied to it. The AGV’s have been fully operational since we delivered them.”