VLT® Drives
> Home
> Products
> Industries We Serve
> Case Stories
> Software Download
> Manuals, Approvals and Drawings
> Service
> Connecting and Programming Your Drive
> VLT® High Power Video
> Press Room
> Contact
 
 
 
 
 
Danfoss Logo

High tech suture material for the medical industry in Korea and Japan

According to Managing Director Richard Slack “We selected the new Danfoss VLT® AutomationDrive for a number of reasons. In addition to the accurate vector control, there are a number of features on the AutomationDrive that simplified their adoption and gave us confidenceto meet the demands. Not least of these is the ability to connect the drives on an Ethernet network, which enables us to interrogate the machine set-up remotely."
Danfoss VLT drives energy saving ECplus

Increase Efficiency - Save Energy

A key factor for energy savings in building services is the use of variable speed drives for compressors, pumps and fans.

There are two decisive factors here: the efficiency of the motor (and the machine) and the energy efficiency of the application control.

Because of their high efficiency, the use of motors with permanent-magnet rotors is increasing. Motors with this technolocy are know as 'EC motors' in the HVAC sector.

To allow the users to benefit from the high motor efficiency of EC technology in all areas, Danfoss has refined its tried and tested VVC+ algorithm - as used in the VLT frequency drives - and optimised it for operating PM motors.