VLT® Drives
> Case Stories
> Industries
> Products
> Service
> Documentation
> Software Downloads
> Connecting and Programming Your Drive
> VLT® High Power Video
> Press Room
> Contact
 
 
 
 
 
Danfoss Logo

Better Performance Saves Money and Energy

VLT® drives replace on-off operation – with the associated wear and tear and high energy consumption – with a smoother and more precise electronic speed control, allowing plant optimisation and energy saving within HVAC, water and wastewater and automation applications.

Frequency Converters Danfoss Drives frequency converters range from 0.18 kW to 1.2 MW, comes in all enclosure classes and covers the full low voltage range up to 690 V.

VLT® Low Harmonic Drive

The new Danfoss Low Harmonic drives continuously regulate the network and load conditions without affecting the connected motor

To read the latest news on Danfoss Drives

VLT® Soft Starter MCD 500

Danfoss’ new VLT®  Soft Starter MCD 500 is a complete motor starting solution with advanced start, stop and protection features, Adaptive Acceleration Control (AAC), built-in delta connections, a four-line graphical display and multiple programming setup menus.
 
  The VLT® MCD 500 is an advanced intelligent motor starting solution that constantly monitors the behaviour of its load to adjust and refine its dynamic performance.

The AAC principle automatically selects and adjusts the best starting and stopping profile for the application. It measures motor current and provides feedback for constant improvement of the motor ramp profiles.  

The MCD 500 covers the range 21 – 1600 A. (7.5 – 800 kW), and offers versions for the whole voltage range 200 – 690 VAC.  The power range can be extended to 1.2 MW when using the inside delta connection.