(AU,NZ) Danfoss Pacific
Vision & Values
 
 
 
 
 
Danfoss Logo

Vision

Danfoss will be a global leader within our core businesses, as a highly respected company, which improves quality of life by mastering advanced technologies in customer applications while creating value for all stakeholders.

 Core Values

  • Our business is trust
  • A very safe and reliable choice
  • Passionate about technology
  • Global culture, local representation
  • Environmentally and socially responsible

VLT® Soft Starter MCD 500

Danfoss’ new VLT®  Soft Starter MCD 500 is a complete motor starting solution with advanced start, stop and protection features, Adaptive Acceleration Control (AAC), built-in delta connections, a four-line graphical display and multiple programming setup menus.
 
  The VLT® MCD 500 is an advanced intelligent motor starting solution that constantly monitors the behaviour of its load to adjust and refine its dynamic performance.

The AAC principle automatically selects and adjusts the best starting and stopping profile for the application. It measures motor current and provides feedback for constant improvement of the motor ramp profiles.  

The MCD 500 covers the range 21 – 1600 A. (7.5 – 800 kW), and offers versions for the whole voltage range 200 – 690 VAC.  The power range can be extended to 1.2 MW when using the inside delta connection.