Kategorier
> Kulde
> Compressors and condensing units
> Varme
> VLT® Drives
> Industri
 
 
 
 
 

TUB/TUBE, ekspansjonsventil, justerbar overhedning, justerbar overhetning

Ascending Order40 post(er)
select
select
select
select
select
select
select
>068U1752
TUBE-40 - 10 °C-7-3/8 in x 1/2 in x 1/4 in5,0800 mm
>068U1753
TUBE-40 - 10 °C-8-3/8 in x 1/2 in x 1/4 in5,0800 mm
>068U1897
TUBE-40 - 10 °C-5-3/8 in x 1/2 in x 1/4 in5,0800 mm
>068U1901
TUB-40 - 10 °C-16,00 mm x 12,00 mm-5,0800 mm
>068U1936
TUBE-40 - 10 °C-6-1/4 in x 1/2 in x 1/4 in5,0800 mm
>068U1937
TUBE-40 - 10 °C-7-3/8 in x 1/2 in x 1/4 in5,0800 mm
>068U1939
TUBE-40 - 10 °C-9-3/8 in x 1/2 in x 1/4 in5,0800 mm
>068U1953
TUBE-40 - 10 °C-56,00 mm x 12,00 mm x 6 mm-5,0800 mm
>068U1954
TUBE-40 - 10 °C-66,00 mm x 12,00 mm x 6 mm-5,0800 mm
>068U1955
TUBE-40 - 10 °C-710,00 mm x 12,00 mm x 6 mm-5,0800 mm
>068U1959
TUB-40 - 10 °C-2-1/4 in x 1/2 in5,0800 mm
>068U1962
TUB-40 - 10 °C-5-1/4 in x 1/2 in5,0800 mm
>068U2023
TUBE-40 - 10 °C-6-1/4 in x 1/2 in x 1/4 in5,0800 mm
>068U2027
TUB-40 - 10 °C-1-1/4 in x 1/2 in5,0800 mm
>068U2028
TUB-40 - 10 °C-2-1/4 in x 1/2 in5,0800 mm
123