Kategorier
> Kulde
> Varme
> VLT® Drives
> Industri
 
 
 
 
 

DMC, kobberbelagt loddetilslutning, 100% molecular sieves

Ascending Order4 post(er)
select
select
select
select
select
select
select
select
>023Z7009
DMC 2033SSteel Cu-plated-3/8 in-3/8 in20 cu.in.83 cm20,71 g
>023Z7012
DMC 0432SSteel Cu-plated6 mm-6 mm-04 cu.in.83 cm20,71 g
>023Z7013
DMC 0732SSteel Cu-plated6 mm-6 mm-07 cu.in.83 cm21,36 g
>023Z7018
DMC 40164SSteel Cu-plated12 mm-12 mm-40 cu.in.220 cm23,12 g