Karakteristikk
|
Verdi
|
|
Type
|
PMFH 300
|
|
Vekt [kg]
|
18.580 [kg]
|
|
Godkjennelse
|
CE, UL
|
|
Approval file name
|
REFRIGERANT VALVE 53R0
|
|
Kategori
|
II
|
|
Colour
|
Cr3 / TLP
|
|
EAN number
|
5702422171744
|
|
Fluidagruppe
|
I
|
|
Max. driftstrykk [bar]
|
28,0 bar
|
|
Max. driftstrykk
|
406 psig
|
|
Pakketype
|
Single pack
|
|
Parts included
|
Flange bolts
|
|
Parts included
|
Flange gaskets
|
|
Parts included
|
Pilot connector
|
|
Parts included
|
Tetningsplugg
|
|
Product description
|
LIQUID LEVEL CONTROL
|
|
Product Design Class
|
C
|
|
Antall pr. pakke
|
1 PC
|
|
Kuldemedium
|
HCFC/HFC
|
|
Kuldemedium
|
R717
|
|
Temperaturområde
|
-60 - 120 °C
|
|
Temperaturområde [°F]
|
-76 - 248 °F
|
|
UL approval file name
|
REFRIGERANT VALVE 53R0
|